Enclosed safety switches
Creating a safe working environment
With enclosed safety switches, we support you to create a safe working environment by reducing the risk of electrical or mechanical accidents.
Industry regulations around the world require devices for disconnecting and prevention of accidental start-up of machinery. These requirements can be met by using safety switches.
Our offering includes side and front operated safety switches from 16 to 1200 Amperes (IEC), power ratings from 7.5 to 1200 kW up to 690 V (AC23-A), in enclosures made of plastic, steel sheet, acid proof stainless steel and aluminum.
- Long-life and high resistance
The enclosures are made of high quality, UV resistant materials and the degree of protection is IP65. Suitable for indoors and outdoors.
- Prevents electrical accidents
Features such as padlockable handles and cover interlock allow safe maintenance and installation work.´
- Quick and easy selection
Our web based tool Switch Selector enables the user to select the best switch for the application in an easy way.
- High performance and reliability
Safety switches can be used in demanding applications. Safety switches for environments with electromagnetic disturbances (EMC) are available.