InLine II
ABB is proud to introduce the latest technology of fuse switch disconnectors to ensure the best stability and safety in the power distribution network.
Save installation time and costs
InLine II is available in two different versions: ZLBM for space saving and ZHBM for easy integration of current transformers at the back. A wide variety of accessories and cable terminals – bolt or V-clamps – enables a flexible installation.
High personal safety
The degree of protection is IP30 (front). InLine II has been designed for an easy and safe replacement of NH fuse links.
High performance
InLine II supports a high level of stability in the electrical distribution network, with the aid of intelligent communication.