Global site

ABB web sitesi çerezler kullanır. Burada kalarak çerezlere izin veriyorsunuz. Daha fazla bilgi edin

SlimLine XR

Switch Disconnector Fuse

The SlimLine XR fulfils all increasing demands in the industry for safe and reliable energy distribution. Thanks to the unique contact design and compact size, the installation is safe, fast and easy.

For remote operation and monitoring, SlimLine XR is available with an integrated motor, electronic fuse monitor (EFM) or the new integrated energy monitoring device ITS2.

Save installation time, space and cost
The use of plug-in contacts at the distribution busbars, an integrated slide support and increased cable termination area make the installation easy, fast and safe. SlimLine XR can be installed in horizontal or vertical direction.

Safe operation
Thanks to a reliable position indication, possibilities to padlock the handle with up to three padlocks and a high degree of protection (IP41).

Destek veya satış bilgisine mi ulaşmak istiyorsunuz?

Highlights

Tools & Support

Related products

ABB Web Yayınları