Spectra Series*

Spectra Series Busway is a custom designed modular electrical power distribution system and is available in both feeder and plug-in styles. Spectra Busway replaces wire and conduit in most applications with reduced installed costs and improved reliability.
 
Need accurate, guaranteed measurements for a new busway installation?
Read more about Busway Measurement Service.
 
Busway_spectra series_390
Applications
  • Medium to large commercial & industrial applications
  • Indoor, Drip-proof IP43, Splash-proof IP54, and Outdoor IP65, IP66 enclosures
  • Not for hazardous locations
  • Not designed to be imbedded in the ground or in concrete

Features and Benefits

  • New Joint Guard Protection System dynamically indicates proper joint tension through color for easy installation and maintenance.
  • Lighter Weight mean faster installation than with other busway and lower installed cost that cable and conduit.
  • Field-adjustable isolation joint allows for ±½" per joint providing flexibility on the job-site.
  • Plug-assist allows for faster, easier installation of plugs which provide power to downstream devices. 
  • Exclusive Bluecoat Epoxy Insulation provides the industry's longest insulation life of 50++ years.
  • Earth-Bond Integral Housing Ground provides a lower resistance ground path than internal ground bars
  • Aluminum Housing with Sandwich Design was the first to break the weight barrier with an aluminum housing that is up to 50% lighter than other Busway
  • DC Appplications

Product Scope

  • Aluminum or Copper
  • Low Voltage (600V or less) Sandwich Busway
  • 225-5000 amperes
  • UL 857, NEMA BU-1, CSA
  • Short Circuit Ratings up through 200kA for 3 cycles

 

Download Free Busway Tools

Select region / language