0
产品和解决方案
行业
服务
关于ABB
Where to buy
联系我们
职业
Select Language
English
français
italiano
中文
Suggestions
Products
See more products
Shopping list preview
Trending
0
产品指南
产品指南
低压产品及系统
低压产品及系统
导线管和接头
导线管和接头
PMA
PMA
BENRRE型刚性导线管接头
BENRRE型刚性导线管接头
BENRRE型刚性导线管接头
产品特性
采用改性尼龙12制造
含不锈钢导线管管夹
批准用于Ex e应用和1、2、21和22区
产品认证
ATEX
- SEV15ATATEX0121
IECEX
- IECEx SEV15.0009
II 2 GD Ex eb Gb IIC
Ex tb IIIC Db
尺寸:12-16mm -5°C 至 +85°C
尺寸:21-54mm -20°C 至+85°C
IP68
其他信息
技术信息
产品认证
ATEX 认证
IECEx 认证
Photometric feature 1
Enter description of photometric feature here
Photometric feature 3
Enter description of photometric feature here
Photometric feature 2
Enter description of photometric feature here
Photometric feature 4
Enter description of photometric feature here
产品编码
产品编码
尺寸
最小内径
刚性
GID
BENRRE030324
16mm
12mm
16mm
7TCA297120R0406
BENRRE040428
21mm
17mm
20mm
7TCA297120R0407
BENRRE050532
28mm
23mm
25mm
7TCA297120R0408
BENRRE060644
34mm
29mm
32mm
7TCA297120R0409
BENRRE070750
42mm
36mm
40mm
7TCA297120R0410
BENRRE080865
54mm
48mm
50mm
7TCA297120R0411