0
产品和解决方案
行业
服务
关于ABB
Where to buy
联系我们
职业
Select Language
English
français
日本語
中文
Suggestions
Products
See more products
Shopping list preview
Trending
0
产品指南
产品指南
低压产品及系统
低压产品及系统
电线电缆管理
电线电缆管理
电缆格兰和配件
电缆格兰和配件
危险区域用电缆格兰
危险区域用电缆格兰
C3系列Ex d e型单压格兰头
C3系列Ex d e型单压格兰头
C3系列Ex d e型单压格兰头
C3系列ATEX/IECEx金属电缆格兰,适用于非铠装电缆,单压配置。
产品特性
单压
宽电缆夹紧范围
耐腐蚀性好
安全工作温度范围:-40ºC至+100ºC(-40至+ 212°F)
IP66 - IP68 防护等级 (5巴,30分钟)
产品材料
镀镍黄铜或316L不锈钢
氯丁二烯或硅胶密封
适合搭配以下配置使用
重型圆形非铠装电缆
产品应用
适用于Ex d Ex e和Ex tb应用
气体区1、2和灰尘区21、22
控制盘和接线盒
配电
产品认证
EN/IEC 60079-0, 60079-1, 60079-7, 60079-3111, 60079-31
EN 62444
RoHS 2011/65/EU
WEEE 2002/96/EC
LVD 2014/35/EU
DNV 船级社认证
元件列表
文档
联系我们
C3 公制
加粗编码是公制,斜体编码是英寸。
注意
:必须根据适用国家和当地的电气规范安装产品。
元件编码
公制螺纹
最小 (mm/in)
最大(mm/in)
A Min
B Min
C Min
W1
W2
EXN03MSC3
M16x1.5
3.0
8.5
16.0
25.0
29.0
22.0
26.0
0.118
0.335
0.63
0.984
1.142
0.866
1.024
EXN03MMC3
M16x1.5
6.0
12.0
16.0
28.5
31.5
25.0
29.0
0.236
0.472
0.63
1.122
1.24
0.984
1.142
EXN04MSC3
M20x1.5
6.0
12.0
16.0
27.5
31.5
25.0
29.0
0.236
0.472
0.63
1.083
1.24
0.984
1.14
2
EXN04MMC3
M20x1.5
12.0
14.5
16.0
29.0
33.5
28.0
30.0
0.472
0.571
0.63
1.142
1.319
1.102
1.181
EXN05MSC3
M25x1.5
6.0
12.0
18.0
28.5
31.5
29.0
29.0
0.236
0.472
0.709
1.122
1.24
1.142
1.142
EXN05MMC3
M25x1.5
12.0
16.0
18.0
28.5
37.0
32.0
35.0
0.472
0.63
0.709
1.122
1.457
1.26
1.378
EXN05MLC3
M25x1.5
12.0
20.0
18.0
32.5
44.5
36.0
40.0
0.472
0.787
0.709
1.28
1.752
1.417
1.575
EXN06MSC3
M32x1.5
12.0
20.0
18.0
33.5
44.5
40.0
40.0
0.472
0.787
0.709
1.319
1.752
1.575
1.575
EXN06MMC3
M32x1.5
15.0
26.0
18.0
41.0
57.0
48.0
52.0
0.591
1.024
0.709
1.614
2.244
1.89
2.047
EXN07MSC3
M40x1.5
15.0
26.0
18.0
41.0
57.0
48.0
52.0
0.591
1.024
0.709
1.614
2.244
1.89
2.047
EXN07MMC3
M40x1.5
20.0
32.0
18.0
50.0
66.0
55.0
60.0
0.787
1.26
0.709
1.969
2.598
2.165
2.362
EXN08MSC3
M50x1.5
22.0
35.0
18.0
50.5
77.0
60.0
70.0
0.866
1.378
0.709
1.988
3.031
2.362
2.756
EXN08MMC3
M50x1.5
27.0
41.0
18.0
54.0
77.0
70.0
70.0
1.063
1.614
0.709
2.126
3.031
2.756
2.756
EXN09MSC3
M63x1.5
35.0
45.0
20.0
61.5
89.5
75.0
80.0
1.378
1.772
0.787
2.421
3.524
2.953
3.15
EXN09MMC3
M63x1.5
40.0
52.0
20.0
61.5
94.0
85.0
85.0
1.575
2.047
0.787
2.421
3.701
3.346
3.346
EXN10MSC3
M75x1.5
40.0
52.0
20.0
61.5
94.0
85.0
85.0
1.575
2.047
0.787
2.421
3.701
3.346
3.346
EXN10MMC3
M75x1.5
45.0
60.0
20.0
72.0
105.0
90.0
95.0
1.772
2.362
0.787
2.835
4.134
3.543
3.74
EXN11MSC3
M90x1.5
45.0
60.0
20.0
72.0
105.0
95.0
95.0
1.772
2.362
0.787
2.835
4.134
3.74
3.74
EXN11MMC3
M90x1.5
60.0
72.0
20.0
84.0
127.0
110.0
115.0
2.362
2.835
0.787
3.307
5.000
4.331
4.528
C3 NPT
加粗编码是公制,斜体编码是英寸。
注意
:必须根据适用国家和当地的电气规范安装产品。
元件编码
NPT螺纹
最小(mm/in)
最大(mm/in)
A Min
B Min
C Min
W1
W2
EXN03ASC3
3/8"
3.0
8.5
16.0
25.0
29.0
22.0
26.0
0.118
0.335
0.63
0.984
1.142
0.866
1.024
EXN03AMC3
3/8"
6.0
12.0
16.0
28.5
31.5
25.0
29.0
0.236
0.472
0.63
1.122
1.24
0.984
1.142
EXN04ASC3
1/2"
6.0
12.0
16.0
27.5
31.5
25.0
29.0
0.236
0.472
0.63
1.083
1.24
0.984
1.142
EXN04AMC3
1/2"
12.0
14.5
16.0
29.0
33.5
28.0
30.0
0.472
0.571
0.63
1.142
1.319
1.102
1.181
EXN05ASC3
3/4"
6.0
12.0
18.0
28.5
31.5
29.0
29.0
0.236
0.472
0.709
1.122
1.24
1.142
1.142
EXN05AMC3
3/4"
12.0
16.0
18.0
28.5
37.0
32.0
35.0
0.472
0.63
0.709
1.122
1.457
1.26
1.378
EXN05ALC3
3/4"
12.0
20.0
18.0
32.5
44.5
36.0
40.0
0.472
0.787
0.709
1.28
1.752
1.417
1.575
EXN06ASC3
1"
12.0
20.0
18.0
33.5
44.5
40.0
40.0
0.472
0.787
0.709
1.319
1.752
1.575
1.575
EXN06AMC3
1"
15.0
26.0
18.0
41.0
57.0
48.0
52.0
0.591
1.024
0.709
1.614
2.244
1.89
2.047
EXN07ASC3
11/4"
15.0
26.0
28.0
41.0
57.0
48.0
52.0
0.591
1.024
1.102
1.614
2.244
1.89
2.047
EXN07AMC3
11/4”
20.0
32.0
18.0
50.0
66.0
55.0
60.0
0.787
1.26
0.709
1.969
2.598
2.165
2.362
EXN08ASC3
11/2”
22.0
35.0
18.0
50.5
77.0
60.0
70.0
0.866
1.378
0.709
1.988
3.031
2.362
2.756
EXN08AMC3
11/2”
27.0
41.0
18.0
54.0
77.0
70.0
70.0
1.063
1.614
0.709
2.126
3.031
2.756
2.756
EXN09ASC3
2”
35.0
45.0
20.0
61.5
89.5
75.0
80.0
1.378
1.772
0.787
2.421
3.524
2.953
3.15
EXN09AMC3
2”
40.0
52.0
20.0
61.5
94.0
85.0
85.0
1.575
2.047
0.787
2.421
3.701
3.346
3.346
EXN10ASC3
21/2”
40.0
52.0
20.0
61.5
94.0
85.0
85.0
1.575
2.047
0.787
2.421
3.701
3.346
3.346
EXN10AMC3
21/2”
45.0
60.0
20.0
72.0
105.0
90.0
95.0
1.772
2.362
0.787
2.835
4.134
3.543
3.74
EXN11ASC3
M90x1.5
45.0
60.0
20.0
72.0
105.0
95.0
95.0
1.772
2.362
0.787
2.835
4.134
3.74
3.74
EXN11AMC3
M90x1.5
60.0
72.0
20.0
84.0
127.0
110.0
115.0
2.362
2.835
0.787
3.307
5.000
4.331
4.528
C3系列数据表
电缆格兰产品样本
ATEX 认证
CNEx 认证(中国)
IECEx 认证
TR-CU 认证(俄罗斯联邦)
DNV 认证(船级社)
联系我们
在线查询,我们将主动联系您
联系我们
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English