Container Vessels

Are you looking for support or purchase information?

For container vessels, ABB offers two basic power concepts designed to maximize fuel-efficiency and reduce emissions - one aimed at large 8000+TEU vessels, and the other for smaller feeder vessels in the 2000 TEU range. As a total system integrator we take full responsibility throughout all project phases, and you benefit from single-supply efficiency and reliability.

Highlights

 

Our offering

 

Two examples of system grids for container vessels

Container vessel example with AC solutions


Container feeder vessel can be equipped with ABB's AC system and shaft generator system. By using the energy efficient main engine to generate electrical power (PTO) to extend the auxiliary generator lifecycle and improve EEDI performance. The system can boost the main propulsion shaft (PTI), and also provide power take home (PTH) for an extra ship safety redundancy.  
      

 

Container vessel example with Onboard DC Grid™


The container feeder vessel can also be equipped with the modular power system platform, Onboard DC Grid™. In the example above, the container vessel contains two different power sources, including both a high power fuel cell system and an energy storage system. This allows for both a hybrid-electric grid as well as a fully electric one. The vessel can both be equipped with our shaft generator or, for increased maneuverability as well as energy efficiency, the Azipod® propulsion system, like shown above.
      

 

Click on the illustrations to enlarge the view.

 

 

 

 

 

Michael D. Christensen

Executive Key Account Manager
VP Global Sales,
Container, Ro-Ro, Bulk & Car-Carriers


michael.d.christensen@dk.abb.com
+45 44 50 49 02

 

Select region / language