Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Bushings - XT and HE

Designed specifically for conveyor pulley applications, Dodge HE bushings have unique features and a "high endurance" design that extend conveyor pulley life. Dodge also manufactures XT bushings which are interchangeable with bushings found on competitive conveyor pulley products.

Features

  • HE bushings with 14° taper angle features larger bolts and more bolts versus competitive designs (HE45 and larger) 
  • XT bushings with 9.5° taper angle interchanges with competitive products
  • Full-length split taper for increased shaft locking power
  • Grade 8 bolts on HE60 and larger sizes for high performance in demanding applications
  • Thicker mounting flanges for increased mounting force
 

Modifications / accessories

  • Reborable bushings available for special bores or keyseats.

Common applications

  • Conveyor pulleys

Common industries

  • Aggregate and Cement
  • Mining
  • Paper and Forest
  • Power Generation
  • Unit and Baggage Handling

Related videos