Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

E-Z Kleen Quantis ( ILH, RHB, MSM)

Dodge Quantis offers an exclusive E-Z Kleen protection system for washdown environments. E-Z Kleen Quantis reducers are designed to operate in washdown environments using harsh chemicals and high temperature sprays. The entirely corrosion-resistant construction makes E-Z Kleen Quantis an ideal solution for food handling industrial applications.

Features

  • ILH, RHB and MSM
  • 5 case sizes through 40 Hp (30 kW)
  • Torque ratings up to 27,000 lb-in (3,100 Nm)
  • Nominal ratios from 1.4 to 7,735:1
  • Integral clamp collar or 3-piece coupled input
  • Coating system that provides greater than three times the corrosion resistance of standard epoxy painted units
  • Top coat colors in stainless steel or white
  • XT harsh duty output seal quadra-lip design
  • Thin dense nickel composite (TDNC) plated output shafts
  • Non-cavity hardware
  • Factory-filled with mineral, synthetic, or H-1 food grade lubrication
  • Water tight gasket on C-face input between motor and reducer

Modifications / accessories

  • Clamp Collar C-Face Input
  • 3-Piece Coupled C-Face Input
  • XT Output Seals
  • Heavy Duty Output Bearings
  • Inch or Metric Dimensions

Common applications

  • Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Pumps
  • General Industrial Machinery

Common industries

  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Water and Wastewater
  • Contact us

    Submit your inquiry and we will contact you

    Contact us