Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

E-Z Kleen Tigear-2

Dodge Tigear-2 offers an exclusive E-Z Kleen protection system for washdown environments. E-Z Kleen Tigear-2 reducers are designed to operate in washdown environments using harsh chemicals and high temperature sprays. The entirely corrosion-resistant construction makes E-Z Kleen Tigear-2 an ideal solution for food handling industrial applications.

Features

  • Single reduction right angle worm gear with superior corrosion resistance and sealing designed for harsh washdown applications
  • 8 case sizes with 1.33" to 3.50" center distances
  • Torque ratings up to 3,600 lb-in (410 Nm)
  • Nominal ratios from 5 to 60:1
  • IP69 certified for water
  • Coating system that provides greater than three times the corrosion resistance of standard epoxy painted units
  • Stainless steel solid and hollow output shafts and stainless hardware
  • Two-piece harsh duty output seals
  • Factory-filled with mineral, synthetic, or H-1 food grade lubrication
  • Breather-free operation
  • Quill or 3-piece coupled input options

Modifications / accessories

  • Output flange
  • Mounting base
  • Hollow bore bushing kits

Common applications

  • Conveyors
  • Mixer Drives
  • General Industrial Machinery

Common industries

  • Food, Beverage, and Pharmaceutical

Key documents / links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us