Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Food Safe Quantis

The Dodge Food Safe Quantis reducer is a total stainless steel solution engineered to provide ultimate reliability in harsh washdown food and beverage applications. With features designed around food industry sanitation standards, this right angle helical bevel reducer offers the highest level of performance in the most severe applications.

Food Safe Quantis comes standard with two-piece harsh duty output seals that provide industry-leading protection against high pressure sprays, sanitizing solutions and abrasive materials. This reducer has been tested and IPX9K certified as water-tight under severe washdown conditions.

Features

  • RHB helical-bevel only
  • 2 case sizes through 5 Hp (4 kW)
  • Torque ratings up to 4,000 lb-in (450 Nm)
  • Nominal ratios from 5.6 to 179:1
  • IP69 certified for water
  • Clamp collar
  • 300 grade stainless steel construction
  • Universal housing for foot or flange mounting
  • Clamp collar size options: 56C, 140TC, and 180TC
  • Output options: single extension solid, straight hollow bore, and Q-Lok keyless
  • Factory-filled H-1 food grade lubrication
  • XT harsh duty output seal quadra-lip design
  • Breather-free operation
  • Output hollow bore diameters up to 1.4375"
  • IPX9K certified
  • Laser marked nameplate

Modifications / accessories

  • Inch or Metric Dimensions

Common applications

  • Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Pumps
  • General Industrial Machinery

Common industries

  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Water and Wastewater


Related links

Loading documents