Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Offset parallel - Quantis MSM

The Dodge Quantis Product Line is a modular gear drive engineered for flexibility and power density in a compact housing design. A wide variety of mounting configurations and accessories make the Quantis an ideal solution for many industrial applications. Stainless Steel and the exclusive E-Z Kleen finish are available for tough washdown applications. The universal housing of the Quantis motorized shaft mount gear reducer accommodates either footed or flanged configurations. This reducer offers the Dodge patented twin-tapered bushing system that makes it easy to install and remove the product, even after years of service. The Quantis MSM is also available as a screw conveyor drive. Quantis MSM gearmotors provide the highest starting torque and easiest shaft mounting of any major gearmotor available. This gearmotor includes IEC rated motors which have NEMA Design B torque characteristics that deliver up to 50% more starting and overload torque versus competitive products. This means more torque is available when cold or fully loaded starting is required.

Features

  • Quantis MSM is an all helical gearing solution ideal for shaft mounted applications
  • Available sizes: 38, 48, 68, 88, 108, 128, 148, and 168
  • ATEX certified
  • Torque rating up to 119,000 lb-in (13,500 Nm)
  • Ratios: 6.7 to 7,670:1
  • Shaft options: solid, straight hollow, twin tapered bushing hollow, Q-Loc keyless hollow and shrink disc

Modifications / accessories

  • Integral Gearmotor
  • Clamp Collar C-Face Input
  • Solid Shaft Input
  • 3-Piece Coupled C-Face Input
  • CEMA Screw Conveyor Adapter
  • EZ Kleen Washdown Package
  • XT Output Seals
  • Backstop
  • Heavy Duty Output Bearings
  • Inch or Metric Dimensions

Common applications

  • Troughing Belt Conveyors
  • Slider Bed Conveyors
  • Mixer Drives
  • Screw Conveyors
  • Bucket Elevators
  • General Industrial Machinery

Common industries

  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater

Key documents / links


Related links