Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Tigear-2

The Tigear-2 line of single reduction, right angle worm gear reducers have been engineered to provide maximum value and durability. Shipped from the factory filled with H1 food grade synthetic lube and a ventless sealing system, the Tigear-2 requires no routine oil changes. An overhung load capacity that is unmatched in the industry provides long life in conveying applications. The exclusive E-Z Kleen finish and Food Safe (stainless steel) are available for tough washdown applications.

Features

  • Single reduction right angle worm gear
  • 12 case sizes 1.33" to 4.75" center distances
  • Torque ratings up to 6,800 lb-in (770 Nm)
  • Nominal ratios from 5 to 60:1
  • No certifications
  • Single worm with quill, separate or 3-piece coupled input
  • Totally enclosed, ventless design is maintenance free
  • Higher torque ratings than competition
  • Solid, hollow and Grip Tight bushing kit output shafts
  • Factory-filled H1 food-grade synthetic lubrication
  • No breathers

Modifications / accessories

  • Grip Tight bushing kit
  • Helical attachment provides a way to increase the overall ratio and achieve a low output speed--easily attaches to a 56C and 140TC quill or 3-piece coupled input--no breather

Common applications

  • Belt Conveyor
  • Pumping
  • Fan Drive
  • Mixer Drive
  • Screw Conveyor

Common industries

  • Food and Beverage
  • Unit and Baggage Handling

Key documents / links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us