Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HT500 Synchronous Sprockets

The Dodge high torque HT500 synchronous drive product line utilizes a modified curvilinear tooth profile to delivers high torque, low maintenance, and high energy efficiency with less overhung load than v-belt drives. The HT500 product family features a complete offering of synchronous sprockets with shaft attachment options including Taper-Lock and QD* bushings (Fin fan); as well as minimum plain bore sprockets (MPB), and idler sprockets available from stock.

Features

  • Available in 8mm & 14mm metric pitches covering a range from fractional to 1500HP.•
  • 5% or more energy efficient
  • More torque with less belts
  • Compact design
  • Less maintenance
  • Less belt pull
  • Synchronous belts do not need to be re-tensioned after it is installed HT500 belt runs slip free requiring less maintenance and re-tensioning (over traditional V-belts)
  • HT500 belts operate in wet, dusty, and oily environments, it also has the capability to handle higher temperature than V-belts
  • No lubrication required when compared to roller chain drives - savings opportunity
  • Ideal to convert legacy 20mm HTD drive system - cost savings opportunity with drive optimization

Modifications / accessories

  • Materials: Cast Iron, Ductile Iron, Steel, Stainless Steel, and Aluminum
  • Cast Iron, Steel, Stainless Steel and Aluminum Bar stocked through 15”
  • Ductile Bar stocked through 30”
  • Larger diameters available using standard and special castings
  • Plating: Zinc & Nickel
  • Shaft attachments: TAPER-LOCK®, QD, Split-Tapered
  • Bores: Minimum-Plain-Bore (MPB) and Custom Sizes

Common applications

  • Unit and bulk material conveyors
  • Air handling fans, clinker cooler fans, blowers and exhausts
  • Pumps (slurry - large HP) and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools

Common industries

  • Aggregate and Cement
  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Mining
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater
  • Contact us

    Submit your inquiry and we will contact you

    Contact us