Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

HTD Synchronous Sprockets

QD HTD sprockets are rated for the capacity of standard HTD belts. HTD belts utilize a Curvilinear Tooth Profile.  Available in 5mm, 8mm, 14mm and 20mm metric pitches

Features

  • Positive, non-slip belt drive
  • Suitable for applications over wide speed range, including very slow RPM
  • Capacity from fractional to over 250HP
  • Drive efficiency is typically 98%

Modifications / accessories

  • Rebore and keyseat of MPB sprockets
  • Made-to-order special sizes, odd number of teeth, special hub locations, material types, etc.

Common applications

  • Unit and bulk material conveyors
  • Air handling fans, blowers and exhausts
  • Pumps and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools

Common industries

  • Aggregate and Cement
  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Mining
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater
  • Contact us

    Submit your inquiry and we will contact you

    Contact us