Motor Bases are fabricated of steel which offers a base of rugged design, compact and smooth in appearance. Bases are design to provide adequate travel, are fully adjustable by the use of a single adjusting screw and have elongated mounting holes in the base plate.
Features
- Type A adjustable NEMA Motor Bases design for lighter duty applications
- Type B Heavy Duty bases can hold a foot mounted gear reducer
Modifications / accessories
- Bases are tapped to receive popular NEMA frame and can be tapped on order for others by specifying the frame size required
Common applications
- Unit and bulk material conveyors
- Air handling fans, blowers and exhausts
- Pumps and compressors
- Crushers, shredders, breakers, classifiers, shaker screens
- Woodworking saws, mills, planers, lathes
- Machine tools
Common industries
- Aggregate and Cement
- Air Handling
- Chemical, Oil, and Gas
- Food, Beverage, and Pharmaceutical
- Mining
- Paper and Forest
- Unit and Baggage Handling
- Water and Wastewater