Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Shaft Collars

Shaft Collars are used to accommodate components on power transmission application; they are available in solid steel and solid iron. A split option is available in iron.

Features

  • Solid steel shaft collars - standard shaft sizes from 1/8" through 2-15/16". Stainless Steel is also offered as cataloged standard parts in some sizes
  • Solid iron shaft collars - standard shaft sizes from 1-15/16" through 8"
  • Split iron shaft collars - standard shaft sizes from 1-1/8" through 8"

Modifications / accessories

  • Made-to-Order capability: special material and bore sizes

Common applications

  • Unit and bulk material conveyors
  • Air handling fans, blowers and exhausts
  • Pumps and compressors
  • Crushers, shredders, breakers, classifiers, shaker screens
  • Woodworking saws, mills, planers, lathes
  • Machine tools

Common industries

  • Aggregate and Cement
  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Mining
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater
  • Contact us

    Submit your inquiry and we will contact you

    Contact us