Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Taper - Lock bushings

Dodge Taper-Lock bushings are flangeless for clean, compact application. They are engineered with an 8° taper and a flush-mounted design with no protruding parts providing secure locking and elimination of wobble. In addition, Taper-Lock bushings are available with an optional integral key in popular sizes for a more precise fit.

Features

  • Engineered with an 8° taper 
  • Stock sizes available up to 12” shaft diameter
  • Worldwide acceptance and availability inch and metric bores
  • Flush mounting-no protruding parts
  • Integral key for added value and convenience
  • Easy to install and remove
  • Materials available in sintered steel, cast iron, ductile iron, steel and stainless steel
  • Available in inch and metric bores

Modifications / accessories

  • Reborable bushings available for special bores or key seats, spline broaching

Common applications

  • Any application that requires mounting of a product on a shaft
  • Bushings are essential elements to mount Dodge mechanical drive component such as v-belt drives, synchronous drives, or roller chain drives

Common industries

  • Aggregate and Cement
  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Mining
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater

Key documents / links

Related videos

  • Contact us

    Submit your inquiry and we will contact you

    Contact us