Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

V - Belts

D-V wedge belts (3VX-5VX-8V):
V-belts allow compact, lighter-weight drives and feature a high-strength tension member for rated power with minimum stretch. Their molded cog construction accommodates extended belt lengths, wedge v-belts available also.
 
S-L classic belts (A-B-C-D):
S-L Classic belts feature a cable-cord envelope construction that provides greater stability on long center-distance drives, as well as assures more tolerance to shock loads.
 
Classic cog V-belts (AX-BX-CX-DX):

Ensuring maximum flexibility, Classic cog v-belts feature a molded cog construction and an energy-saving, efficient design. They allow higher HP ratings on smaller sheaves and require fewer belts for a more compact drive.
 
Polyband belts are available:
Two or more belts are joined on a single band permitting use of standard sheaves without alteration of the drive.

Features

  • Economical cost per HP transmitted
  • Long, dependable performance (oil resistance and static conducting)
  • Full range of Classical (A, B, and C) and D-V Wedge (3V, 5V, and 8V) belts
  • Manufactured to RMA standards
  • Polyband, Double-V (hex), and FHP belts available
  • Lengths from 22” to 660”
  • Drive capability from 1 HP to over 1000 HP

Modifications / accessories

  • Kevlar corded belting available
  • Dodge Double-V hex belts transmit power from both sides, including AA, BB and CC

Common applications

  • Unit and bulk material conveyors 
  • Air handling fans, blowers and exhausts 
  • Pumps and compressors 
  • Crushers, shredders, breakers, classifiers, shaker screens 
  • Woodworking saws, mills, planers, lathes
  • Machine tools

Common industries

  • Aggregate and Cement
  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Mining
  • Paper and Forest
  • Unit and Baggage Handling
  • Water and Wastewater

Key documents / links

Related videos

  • Contact us

    Submit your inquiry and we will contact you

    Contact us