Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

E-Z Kleen Bearings

Dodge E-Z Kleen mounted ball bearings are ideal for washdown applications. The corrosion-resistant nickel composite plated insert is deployed in either a polymer or stainless steel housing. The Hydro Armor 4 lip seals and extended metal flinger provides superior protection against contaminants while the patented MaxLife cage retains lubricant.

Features

  • Polymer housing features a solid base, with no cavities or fillings to trap contaminants. An active antimicrobial agent in the polymer housing resists fungal and bacterial growth
  • Mechanically retained Hydro Armor seal features a four contact lip seals with an extended metal flinger for extra protection from contamination
  • MaxLife cage creates grease compartments around each rolling element, allowing balls to be constantly in contact with grease, and retain grease during high pressure washdown
  • Plug included in each E-Z Kleen bearing for customer to replace grease fitting if required
  • Interchangeable mounting dimensions with most competitive products 
  • Metal detectable end covers are offered in closed and through shaft designs (Metal and X-ray detectable in a highly visible blue color for Food Safety)
  • Blue metal detectable snap-on end covers, closed and shaft through, used on many housing styles

Available locking devices

  • 65° set screw angle (SC), concentric clamp collar (D-Lok), and Grip tight adapter mount

Common applications

  • Conveyors
  • Mixers
  • Sorters
  • Packaging

Common industries

  • Food, Beverage, and Pharmaceutical

Key documents / links


Related videos

  • Contact us

    Submit your inquiry and we will contact you

    Contact us