Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Adapter-Mount - Grip Tight

With its patent pending pull/push adapter system, fully concentric 360˚ inner ring, and completely interchangeable housing design, the Dodge Grip Tight Adapter ball bearing is the easy-on/ easy/off solution for damage free shafting, reduced vibration, and greater cost/inventory savings. The new Grip Tight Adapter ball bearing is shaft-ready right out of the box and offered in a variety of housing styles for normal and medium duty operations. It accommodates commercial grade and some undersize shafting to lower costs, and all Grip Tight Adapter assemblies fit into a standard Dodge ball bearing housing. Plus this new Dodge bearing has been specifically engineered to run at higher speeds and operate cooler for longer grease life. In test comparisons, the new Grip Tight  Adapter ball bearing even proved it could suppress fretting corrosion and scarring to shafts and journals, thus saving not only time but added labor/maintenance costs.

Easy-On / Easy-Off
During mounting, the patent pending collar/inner ring system locks the tapered adapter sleeve under the bearing and onto the shaft. To dismount, the built in bearing puller pulls the bearing off the adapter and pushes the adapter in the opposite direction (out from under the bearing).

Features

  • Patented pull/push thin wall adapter system
  • Ideal for high-speed applications in which concentricity is important
  • Little or no bearing vibration at high speeds
  • More efficient fan balancing
  • Decreased labor during removal with no shaft reconditioning
  • Alleviates set screw issues due to vibration
  • Reduced shafting costs
  • Inventory savings
  • Patented DualGuard Seal, featuring the rubberized flinger is standard

Modifications / Accessories

  • GRIP TIGHT Air Handling Ball Bearings
  • EZ-KLEEN Corrosion Resistant GRIP TIGHT Ball Bearing in polymer or stainless steel housing
  • GRIP TIGHT Expansion/Non-Expansion ball bearings
  • Snap-on End Covers used on many housing styles

Common Applications

  • Conveyor applications
  • Mechanical drive applications
  • Extreme duty environments

Common Industries

  • Air Handling
  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Unit and Baggage Handling

Key Documents / Links


Related videos