Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Set screw - SC ball bearings

The Dodge SC/SCM VSC/SL line. It is the most current design setscrew mounted ball bearing on the market and provides the user unmatched quality and true total value. Available in intermediate, normal and medium duty 200 Series mounted ball bearings. A set screw shaft attachment method is the most common means of securing a mounted ball bearing to a shaft, and also the easiest to install. The Dodge mounted ball bearing offering is engineered with a 65-degree set screw angle. This ensures the maximum grip onto the shaft, especially when using premium cup point set screws with the high quality manufacturing of the Dodge insert.

Features

Light Duty Narrow Inner Ring (SL)
• 
Intermediate Duty Narrow Inner Ring (VSC)
• 
Normal Duty Wide Inner Ring (SC)
• 
Medium Duty Wide Inner Ring (SCM)
• 
Wide Variety of Housing Configurations
• 
Available in 1/2 to 3-1/2 (17 to 90mm) Bore Sizes
• Seal Options:
Flingers on SC/SCM (flingers are standard on E-Z Kleen® nickel plated and Screw Conveyor Hanger Bearings)
Low friction labyrinth on SC/ SCM
• Other Options:
Corrosion resistant inserts for SC/SCM, E-Z Kleen® and nickel plate
FDA/USDA lubricant and other special lubricants
High temperature SC/SCM designed for temperatures from 225° F to 400° F. Factory assembled to order

Common Applications

  • Conveyor applications
  • Mechanical drive applications
  • Extreme duty environments

Common Industries

  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Unit and Baggage Handling

Key Documents / Links