Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Set screw bearings

A mounted ball bearing with a 65° set screw angle for greater holding power and ease of installation in confined areas.

Features

  • Unique 65° set screw angle and premium cup point set screws optimize shaft holding power without excessive inner ring distortion
  • DualGuard seal - comprised of single lip and rubberized flinger is standard on all SC/SCM
  • Precision hardened and honed set screw mounted ball bearing with a globally interchangeable design
  • End covers available from stock for most popular cast housings
  • Interchangeable mounting dimensions with most competitive products
  • Plus or minus 2° static misalignment
  • Expansion pillow blocks available for popular shaft sizes

Available options

  • High-temperature option available to 400°F (204°C) on SC/SCM
  • LL lo torque labyrinth seals are optional
  • Extreme duty package for wet, and dirty environments

Common applications

  • Conveyor applications
  • Mechanical drive applications
  • Harsh duty environments

Common industries

  • Air Handling
  • Chemical, Oil, and Gas
  • Food, Beverage, and Pharmaceutical
  • Paper and Forest
  • Unit and Baggage Handling

Key documents / links


Related videos