Dodge Ultra Kleen mounted ball bearings are ideal for washdown applications. The stainless steel 440C insert is deployed in either a polymer or stainless steel housing. The Hydro Armor 4 lip seals and extended metal flinger provides superior protection against contaminants while the patented MaxLife cage retains lubricant.
Features
- Stainless steel housing features a solid base, with no cavities or fillings to trap contaminants
- Patented polymer housing includes antimicrobial agent which resists bacterial and fungus growth
- Mechanically retained Hydro Armor sealing system with 4 lip seals and extended metal flinger that closes the gap left by conventional all metal flinger designs
- MaxLife cage creates grease compartments around each rolling element, allowing balls to be constantly in contact with grease, and insure grease retention in potential washout conditions
- Stainless balls
- Blue metal detectable snap-on end covers, closed and shaft through, used on many housing styles
- Plug included in each food safe bearing for customer to replace grease fitting if required
Available locking devices
Common applications
- Conveyors
- Mixers
- Sorters
- Packaging
Common industries
- Food, Beverage, and Pharmaceutical
Key documents / links