Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Bronze bushed journal bearings

  • Feeds oil to shaft with self-oiling bushing
  • Sleeve bearings with 2-piece pressed steel housing
  • Statically self aligning
  • Features bushing shoulder that provides self-lubricating bearing thrust face
  • Designed with slotted bolt holes
  • Available with oil-resistant rubber grommets for sound isolation and static electricity protection
  • Housing types: 2-bolt pillow block and 4-bolt flange
  • Bore sizes 1/2" to 1-1/4"

Common applications

  • Indoor and outdoor conveyors
  • Machines in the forest
  • Lumber
  • Waste water

Key Documents / Links