Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Solidlube plain bearings

Solidlube is a carbon-graphite bearing used in high temperature and damper and oven applications where lubrication is critical.

Features

  • 2-bolt pillow blocks, 2-bolt and 4-bolt flange units
  • Ideal for slow speeds or oscillating shaft rotation
  • Self-lubricating, statically self-aligning
  • Covers a wide range of temperature extremes
  • 700 series: -40°F to 700°F (-40°C to 370°C)
  • 1000 series: -200°F to -40°F (-128°C to -40°C) and 250°F to 1000°F (120°C to 537°C)
  • Ideal where bearings are subject to dry cycles

Common Applications

  • High heat