Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Unitized adapter shaft attachment roller

Dodge unitized spherical roller bearings have patented features for superior performance

ABB’s family of Dodge unitized spherical roller bearings are the only high-capacity double-row spherical roller bearings with an effective easy-on, easy-off adapter mounting and removal system. Not only does this patented system provide a concentric grip for superior holding on the shaft, but it reduces the fretting corrosion caused by traditional setscrews and vibration. Combine these features with our unitized bearings’ superior sealing systems and compact one-piece, compact, industry-standard dimensioned housings, and you have a family of mounted roller bearings which lives up to its name. 

Our offerings