Nine sizes of Center Pull Wide Slot Take-Up Frames-Fortyfive (45) take-up frames with travels of 12 to 36 inches for:
- Type E tapered wide slot bearing from 1-3/8” to 3" bore size.
- Type K tapered wide slot bearing from 1-3/8” to 3" bore size.
- S-2000 spherical wide slot bearing from 1-1/8” to 5" bore size.
- Imperial spherical wide slot bearing from 1-7/16” to 4” bore size.
- U.S. Patent No. 4,676,670