Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Top angle take-up frame - TP

Six sizes of Top Angle Take-Up Frames-Thirty-Six (36) Take-Up frames with travels of 12 to 48 inches for:
  • GLT-700 & GLT-1000 Series (SOLIDLUBE Sleeve) Take-Up bearings from 1-15/16” through 3" shaft size.
  • Type H (Babbitted Sleeve) Take-Up bearings from 1-15/16” through 3-15/16” shaft size.
  • Type G (SC Ball Bearing) Take-Up bearings from 1-15/16” through 2-15/16” shaft size.
  • Type GXR (SXR Ball Bearing) Take-Up bearings from 1-15/16” through 2-7/16” shaft size.
  • Type GM (SCM Ball Bearing) Take-Up bearings from 1-11/16” through 3-1/2” shaft size.
  • Type E (Tapered Roller) Take-Up bearings from 1-3/4” through 4" shaft size.
  • Type K (Tapered Roller) Take-Up bearings from 1-3/4” through 3-15/16” shaft size.
  • TP S2000 (Spherical Roller) Take-Up bearings from 1-7/8” through 5" shaft size.