Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Bulk Material Handling solutions


The Dodge® bulk material handling team utilizes an expansive portfolio of Dodge mechanical and Baldor-Reliance® electrical products, Passport online selection, and decades of conveyor engineering expertise. These capabilities allow customers to partner with one manufacturer that can offer complete, packaged proposals for quick delivery of factory assembled packages that increase reliability, improve productivity, and help you operate safely.

Related videos


Two conveyor design paths: which one fits your needs?


Passport tablet image content header

Applications
Bulk material handling conveyors for:

  • Aggregate
  • Cement
  • Sand and gravel
  • Wood yards

Requirements

  • Design capacity up to 3500 tons per hour
  • Manual and automatic take-up conveyor profiles
  • Standard belt widths up to 60" (1520 mm) wide

Laptop

Passport equals ease of doing business
Passport, a web-based product selection program for Dodge mechanical products and Baldor-Reliance motors, utilizes through the selection of components and assembled packages for conveyor applications. Program logic utilizes decades of conveyor engineering expertise that empowers users to design complete conveyor packages, obtain pricing, view real time availability, and enter orders.


Factory

Quick shipments of packaged assemblies from stock
Onsite assembly cells at stocking facilities complement our industry leading inventory and allow for quick shipments of gearbox assemblies (gearbox, motor, and accessories) and pulley assemblies (pulley, bushing, shaft, and bearings). Factory assembled, complete packages provide easy installation, reduced maintenance time, and minimized safety risks during installation.


BMH-APPLICATION-CONTENT-HEADER

Applications
  • Mining and aggregate overland conveyors

Requirements

  • Non-standard conveyor profiles
  • Tensions above 800 PIW
  • Belts longer than 3500 feet or 1000 meters
  • Greater than 3500 foot or 1000 meter long belts
  • Greater than 3500 tons per hour
People
Complete project support

The Dodge Bulk Material Handling team supports your entire engineered project from quote through installation. Decades of conveyors engineering experience assures that you have the expertise needed for all aspects of your project.


Reliable project lead times
  • Project management from start to finish ensures project stays on time
  • Single point of contact for projects
  • Factory assembled gearbox drive and conveyor pulley assemblies
Security-3
Peace of mind with extended warranty

  • Three year extended warranty offered when 1) Dodge Bulk Material Handling team engineers and designs all factory assembled packages on the proposal and 2) all factory assembled packages from the proposal are ordered complete
  • Additional year of warranty (Four year total) is available with the purchase of a Field Services Package, which includes:
    • Lubrication confirmation
    • Alignment verification
    • Component safety checklist
    • Maintenance training
    • Temperature and vibration benchmarking
Bulk Material Handling team
us-bulkmaterialhandling@abb.com
+1 864 284 5767

Key documents / links

  • Contact us

    Submit your inquiry and we will contact you

    Contact us