Arc fault protection module REA 101
Arc fault mitigation devices
REA 101, the main module of the REA arc fault protection system, operates as a stand-alone device or in combination with other REA 101 modules and with extension modules of type REA 103, REA 105 or REA 107.
Scope
- Reliable and fast arc fault mitigation device for air-insulated low voltage or medium voltage switchgears
Product benefits
- Enables redundant, instantaneous and fail-safe arc fault protection
- Minimizes material damage, increases operating personnel safety and allows smooth power restoration
- Reliable and fast arc fault protection based on optical arc flash detection (AFD) with fiber-optic light sensor
- Nuisance free operation can be secured with secondary criteria: Simultaneous detection of three-phase overcurrent or two-phase and neutral overcurrent with adjustable thresholds
- Self-supervision system continuously monitors the operating voltages, the fiber-optic loop sensors used for arc flash detection, the integrity of the cabling between the main module and the extension modules, and the fiber-optic signal links between the main modules
Product features
- Supports one loop or radial type fiber sensor, or one lens-type point sensor for arc light detection
- Three low burden current measuring inputs for connection of protection core CTs
- Two high-speed IGBT outputs for direct CB tripping in less than 1 ms
- Supports wide area system extension with two fiber-optic links for fast transfer of either Light, Overcurrent or Trip signals between the main REA 101 modules, also over long distances up to 2 kms
- For each REA 101 main unit up to 10 extension units can be connected
- One conventional relay output for circuit-breaker failure protection or as an alarm output
- Transparent, sealable IP54 front cover available