ANSI / NEMA outdoor vacuum circuit breaker Type V
MV breaker with three-phase devices designed for distribution systems, up to 38 kV, 2000 A, 40 kA
These breakers provide overcurrent protection with the reliability of vacuum interruption. All Type V breakers are air-insulated, dead tank designs, providing additional safety to operating personnel.
Why ABB?
- Line potential components isolated from control compartment
- High strength porcelain bushings
- Heater to reduce corrosion
- Minimized contamination
- Capacitor and Reactor Switching 150 / 170 / 200 kV BIL