ANSI indoor current limiting fuse CIL, selection and collecting tables

CIL selection and collecting tables

Selection table

 

Maximum Fuse Design
Voltage kV

Continuous Current Rating A
40oC

Continuous Current Rating A
55o C

NEMA Type K
Fuse Link A

Style Number (with mounting hardware)

5.5

21

18

15

279C420A08

5.5

27

23

20

279C420A09

5.5

34

29

25

279C420A10

5.5

40

34

30

279C420A11

5.5

49

42

40

279C420A12

5.5

56

48

50

279C420A13

5.5

65

55

65

279C420A14

8.3

11

9

8

279C420A16

8.3

14

12

10

279C420A17

8.3

17

14

12

279C420A18

8.3

21

18

15

279C420A19

8.3

26

22

20

279C420A20

8.3

33

28

25

279C420A21

8.3

39

33

30

279C420A22

8.3

47

40

40

279C420A23

15.5

9

8

6

279C420A26

15.5

12

10

8

279C420A27

15.5

14

12

10

279C420A28

15.5

16

14

12

279C420A29

15.5

21

18

15

279C420A30

15.5

26

22

20

279C420A31

15.5

32

27

25

279C420A32

23

21

18

15

279C420A40

Collecting table

Capacitor Voltage Rating (kV)

Fuse Voltage Rating (kV)

50 kvar

100 kvar

150 kvar

200 kvar

300 kvar

2.4

5.5

34

56

-

-

-

2.77

5.5

27

56

-

-

-

4.16

5.5

21

34

49

65

-

4.8

5.5

21

34

49

56

-

6.64

8.3

11

21

33

47

-

7.2

8.3

11

21

33

39

-

7.62

8.3

11

21

33

39

-

7.96

8.3

11

17

26

39

-

8.32

15.5

9

16

26

32

-

9.96

15.5

9

14

21

32

-

12.47

15.5

9

12

16

26

32

13.28

15.5

-

12

16

21

32

13.8

15.5

-

12

16

21

32

14.4

15.5

-

9

14

21

32

19.92

23

-

-

-

21

21

21.6

23

-

-

-

21

21

 



Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Select region / language