ANSI indoor current limiting fuse CLC

CLC Selection Table

 

Rating (A)

Interrupting Capacity (A)
Style Number
1200 V, Indicating
25
115,000
4989C12A21
50
115,000
4989C12A22
75
115,000
4989C12A23
100
115,000
4989C12A24
120
115,000
4989C12A25
135
115,000
4989C12A26
150
115,000
4989C12A27
165
115,000
4989C12A28
175
115,000
4989C12A29
1800 V, Indicating
25
40,000
4989C12A41
50
40,000
4989C12A42
75
40,000
4989C12A43
100
40,000
4989C12A44
120
40,000
4989C12A45
135
40,000
4989C12A46
150
40,000
4989C12A47
165
40,000
4989C12A48
175
40,000
4989C12A49
2500 V, Non-Indicating
25
35,000
4989C13A01
50
35,000
4989C13A02
75
35,000
4989C13A03
3000 V, Indicating
25
35,000
4989C12A61
50
35,000
4989C12A62
75
35,000
4989C12A63
100
35,000
4989C12A64
115
35,000
4989C12A65
130
35,000
4989C12A66
4.3/2.5 kV, Non-Indicating
25
60,000
4989C13A06
50
60,000
4989C13A07
75
60,000
4989C13A08



Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Select region / language