IEC fuse-bases PBPM and UCE-NI

Secure fuse-link mount in indoor application

Fuse-bases UCE-NI are suitable for all types of DIN shape fuse-links: CEF, CEF-S, CEF-VT, CMF. All UCE-NI versions are also available with a blown fuse indicator. Fuse-bases type PBPM are designed for securing WBP fuse-links in indoor applications.

 

Key benefits

  • Applicable for wide range of fuses.
  • Reliable operation guaranteed by proven design
  • Flexibility in mounting position
  • Fuse striker pin status indication (UCE-NI)

 
Key features

  • Rated voltage up to 36kV
  • Rated current up to 315A
  • Type tested acc. to IEC 60282-1
  • Designed for indoor applications

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Tools & Support

Loading documents

Related offering