The current transformer type TAT with variants M0, M00 and M0S without a primary conductor are designed for installation in outdoor systems PASS (Plug and Switch System) which enclose all functions of complete switchgear bay in a single module.
The current transformers have the possibility of reconnection on the secondary side.
Any accuracy class defined by international standards is possible:
• IEC 61869-1; IEC 61869-2;
• IEC 60044-1;
• IEC 60044-6 Protective types for transient performance;
Additional national standards and regulations on request.
Product scope
Highest voltage for equipment............. 0.72 kV
Primary current................................... 25 A - 4 000 A
Frequency........................................... 50 Hz or 60 Hz
Key benefits
- Suitable for PASS outdoor switchgear
- Ready to use design, very easy installation
- For measuring and protection purpose
Key features
- Possibility of 6 secondary windings
- Tested according to the latest standards IEC 61869-1, IEC 61869-2
- 3 variants available
- Epoxy resin free