Product scope
IEC medium voltage outdoor instrument transformers designed for maximum insulation voltage up to 40.5 kV. The basic construction part of the transformer is the epoxy body, the primary winding, secondary winding and the magnetic circuit. The transformers may be installed in any position inside the switchboard.
Key benefits
- Hydrophobic material offers superior outdoor performance and minimizes the potential for flashover
- Outdoor instrument transformers designed for metering and protection
- Up to 4 secondary windings
- Outdoor current transformer designed for high current metering and relaying
Key features
- Hydrophobic epoxy resin (HCEP), capable of withstanding outdoor environmental conditions
- Rated voltage up to 40.5 kV
- With 2 reconnectable secondary windings
- Rated primary current from 10 to 10000 A
- Extended rated short time current up to 100 kA