ANSI indoor current transformers
Available in voltage classes ranging from 0.6 kV to 69 kV.
Product scope
- Bushing current transformers with typical applications in high voltage circuit breakers and power transformers.
- LV thermoplastic rubber current transformers suitable for use in a variety of applications including secondary revenue metering.
- LV plastic case window-type current transformers offered in a variety of internal window diameters and used in various switchgear applications.
- MV indoor current transformers with typical applications in switchgear and metalclad enclosures for primary and revenue metering and protection.
Utilities can collect additional revenue without having to increase rates per kilowatt hours -- simply by improving the range and accuracy of metering. With ABB's AccuRange Current Transformers, hidden power at the low end of the range is detected and measured while mid-range power is more finely metered for its true value. At the same time, the potential increase in upper range current will provide assets additional protection.
Why ABB?
- Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
- Providing cost savings through innovative technology
- Committed to product quality and customer satisfaction