ANSI indoor/outdoor current transformer low voltage HW-945

Indoor/outdoor, 600 V, 10 kV BIL, single ratios.

The HW-945 is a pre-assembled array of two to five GCTs. The GCT-848 indoor/outdoor, board-mounted generator current transformer is a 600 volt, 10 kV BIL rated unit and designed to fit over a variety of specified bushing sizes. The insulation of the bushing provides the dielectric protection for the CT. Primary current ratios are available up to 50,000:5 (as well as up to 25,000:1) at 50 and/or 60 Hertz (Hz) with a typical Rating Factor of 1.0 @ 55°C. This unit is ideal for new installations or for quick replacement/retrofit on older generators. This Mylar or polyester tape-wrapped, board-mounted CT will operate with high accuracy for metering and/or relay applications.

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction


Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language