ANSI Indoor/Outdoor Metering Current Transformer Low Voltage CBT-H

600 Volt, Indoor or Outdoor, 10 kV BIL, Primary Amperes: 100-800, 25-60 Hz.

The CBT-H bar-type current transformers are designed for use in metering 600 volt circuits. 

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language