ANSI Indoor/Outdoor Metering Current Transformer Low Voltage CSF

600 Volt, Indoor or Outdoor, 10 kV BIL Primary Amperes 200-600, 25-60 Hz.

The CSF is a miniature current transformer used for indoor and outdoor metering applications. Used with watthour meters, it is applicable to single or multiphase low voltage circuits. The CSF is used with flat and high bases and brackets such as the TMB-3. 

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language