ANSI Indoor Metering Current Transformer Low Voltage SCE
600 Volt, Indoor, 10 kV BIL, Primary Amperes: 200-4000, 25-400 Hz.
The SCE current transformer is used as the source of current for relaying and metering.
Why ABB?
- Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
- Providing cost savings through innovative technology
- Committed to product quality and customer satisfaction