SCADA-BEH ANSI indoor/outdoor current transformer low voltage

Indoor/outdoor; 600 V; 10 kV BIL; Single, dual, & multi ratios

The SCADA-BEH indoor/outdoor, window-type current transformer is a 600 volt, 10 kV BIL rated unit. Primary current ratios are available from 50:5 thru 1200:5 at 60 Hertz (Hz) with a Rating Factor of up to 2.0. This dry-type, solid-cast current transformer will operate for supervisory control and data acquisition (SCADA) and with high accuracy for measurement or relay applications. 

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction





Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language