PS–981 ANSI indoor/outdoor current transformer low voltage

Indoor/outdoor; 600 V; 10 kV BIL; Single, dual, & multi ratios

The PS–981 outdoor “Slip-Over” / ACCUSlipTM current transformer is a 600 volt, 10 kV BIL rated unit and designed to fit over a variety of specified bushing sizes. This unit can be applied over higher rated system voltages provided sufficient insulation is available on the point of application. Primary current ratios are available from 200:5 to 5000:5 at 60 Hertz (Hz) with a Rating Factor of up to 4.0. This unit is ideal for old electrical substation equipment with no internal space for BCTs. This dry-type, solid-cast CT will operate with high accuracy for metering or relay applications. 

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language