SCADA-CEH ANSI indoor/outdoor current transformer low voltage
Indoor/outdoor; 600 V; 10 kV BIL; Single, dual & multi ratios
The SCADA-CEH indoor/outdoor, window-type current transformer is a 600 volt, 10 kV BIL rated unit. Primary current ratios are available from 100:5 thru 6000:5 at 60 Hertz (Hz) with a Rating Factor of up to 2.0. This dry-type, solid-cast current transformer will operate for supervisory control and data acquisition (SCADA) and with high accuracy for measurement or relay applications.
Why ABB?
- Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
- Providing cost savings through innovative technology
- Committed to product quality and customer satisfaction