Outdoor current transformer KON

Transformers are designed for insulation voltages up to 24 kV

The new lightweight Current Transformers designed for pole mounted applications.
The KON family of transformers are cast in hydrophobic cycloaliphatic epoxy resine (HCEP), capable of withstanding outdoor environmental conditions. The HCEP material offers superior arc track, ozone, and ultraviolet-resistive properties while maintaining physical strength. The hydrophobic surface properties of HCEP ensure highly reliable performance in wet or humid environments.


Product scope

The KON-17 one core transformers are designed for insulation voltages up to 17,5 kV

The KON-24 one core transformers are designed for insulation voltages up to 24 kV

The KON-17 I2C two core transformers are designed for insulation voltages up to 17,5 kV

The KON-24 I2C two core transformers are designed for insulation voltages up to 24 kV


Key
benefits

  • Light version
  • Reduce weight with high performances
  • Resistant to outdoor conditions
  • Hydrophobic material offers superior outdoor performance and minimizes the potential for flashover


Key features

  • Hydrophobic epoxy resin (HCEP), capable of withstanding outdoor environmental conditions
  • Rated primary current up to 1875 A
  • 1 secondary winding for measurement and protection for KON 24 and 2 secondary windings for measurement and protection for KON 24I2c and KON 17I2c 

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language