Indoor current transformer cable IFW
Current transformers cable type IFW without primary conductor and primary insulation of its own, which can be mounted over an insulated cable.
Product scope
Highest voltage for equipment............ 0.72, 1.2 kV
Primary current................................... max. 15 000 A
Secondary current.............................. 1 A or 5 A
Frequency.......................................... 50 Hz or 60 Hz
Why ABB?
- Indoor dry type, cast resin insulated
- For measuring and protection
- Most electrical standards available