Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Indoor current sensors KECA 80 C184; KECA 80 C216

Electronic instrument transformers (Sensors) offer the current measurements for the protection and monitoring of medium voltage power systems up to 4000 A, up to 0.72 kV.

Sensors based on alternative principles have been introduced as successors to conventional instrument transformers in order to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range.

The current sensor is based on the principle of Rogowski-coil. The sensor consists of an air-core winding, immune of any risk of saturation as it has no ferromagnetic core. It is linear over the whole measuring range. The output signal is a voltage, which is proportional to the derivative of the current. A digital integration of this voltage is carried out by IED and gives the measured current.

The current sensors are suitable for both measuring and protection purposes.  

Product scope
up to 0.72 kV
KECA 80 C184   4000 A, 0.5/5P400
KECA 80 C216   3150 A, 0.5/5P400
UL certified (KECA 80 C184)
 
Application
Air insulated switchgears (AIS), UniGear ZS1 24 kV (UniGear Digital) 

Key benefits

  • Design optimized for application  
  • Small dimensions, light weight
  • Fast and easy design process
  • High flexibility
  • Minimize cost during operation
  • Increase safety and reliability

Key features

  • Up to 4000 A
  • High accuracy up to 0.5
  • Delivered with secondary cable and RJ45 connector
  • High linearity
  • Large dynamic range

 

Are you looking for support or purchase information?

Loading documents

Related offering