Sensors based on alternative principles have been introduced as successors to conventional instrument transformers in order to significantly reduce size, increase safety, and to provide greater rating standardization and a wider functionality range.
The voltage sensor is based on a resistive divider. This sensor is non-saturable and linear over the whole measuring range. The output signal is a voltage, which is proportional to the primary voltage.
The voltage sensors KEVA 36 G have been designed as easy replacement of originally used insulating plugs in the adapters for screened bus bar systems or plug-in voltage transformers connected to the socket adapter. Due to their compact size and optimized design sensors can be used for retrofit purposes as well as in new installations.
Product scope
Two sensor designs suitable for all applications up to 36 kV
Combined voltage accuracy class 0.5/3P
Application
Primary gas insulated switchgear (GIS)
Key benefits
- Easy and fast installation
- Small dimensions, light weight
- Fast and easy design process
- High flexibility
- Minimize cost during operation
- Increase safety and reliability
Key features
- Up to 36 kV
- High accuracy up to 0.5
- Delivered with secondary cable and RJ45 connector
- High linearity
- Large dynamic range
- No ferroresonance