IEC indoor air-insulated load break switch NALFWind
New powerful switch-fuse combination developed specifically for the wind power industry
The NALFWind is adapted to 36 kV – the voltage level which is now standard for both wind turbines and peripherals. NALFWind’s high breaking capabilities (31.5 kA (peak 79 kA)) make it possible to protect transformers up to 3000 kVA with CEF-S fast acting fuses. NALFWind creates completely new possibilities in many different applications.
Product scope
The NALFWind switch-fuse combination is developed specifically for protection of transformers in the wind power industry, adapted to 36 kV with high breaking capabilities 31.5 kA (peak 79 kA).
Key benefits
- Efficient solution for transformers protection
- Easy application in wide range of configurations
- Smart grid and network automation ready
- Capability for protection of up to 3000kVA 36 kV transformers
- Full range protection in combination with CEF-S fast acting current limiting fuses
- Safe and reliable solution for short circuit currents interruptions
Key features
- High transfer current 700A
- Short circuit making capacity up to 79 kA (peak)
- Rated short-circuit breaking current 31.5 kA
- Earthing switch with making capacity
- Compact dimensions
- Visible insulating gap